SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
Dual bit errors are detectable but not correctable and are indicated to SYSCTL. SYSCTL can be configured to generate either a nonmaskable interrupt (NMI) or a reset, as uncorrectable errors can be fatal. Errors occurring as a result of a debug access are not reported.