SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
Programmable pullup/pulldown resistors are provided on most digital IO types, and are connected to VDD/VSS, respectively. The 5V tolerant open drain digital IO does not provide a pullup resistor due to the open drain configuration.
To enable the pullup or pulldown resistor on a digital IO, set the PIPU or PIPD bit, respectively, in the corresponding PINCMx register. To disable the pullup or pulldown resistor, clear the corresponding bit.
The pullup/pulldown resistors can be enabled at any time, and their configuration is independent from the peripheral function configuration. It is possible to enable a pullup/pulldown resistor while changing the selected peripheral function.