SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The DSSM contains one event publisher and no event subscribers. One event publisher (CPU_INT) manages DSSM interrupt requests (IRQs) to the CPU subsystem through a static event route.
The DSSM events are summarized in Table 28-76.
Event | Type | Source | Destination | Route | Configuration | Functionality |
---|---|---|---|---|---|---|
CPU Interrupt Event | Publisher | DEBUGSS | CPU Subsystem | Static route | CPU_INT registers | Fixed interrupt route from DEBUGSS to CPU |