SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The TRNG is available for use in RUN and SLEEP modes. It is not available in any other operating mode, and all TRNG configuration settings and data are lost when the device transitions to any operating mode below SLEEP. When using low power operating modes below SLEEP, the TRNG must be re-configured for use as needed when waking the device from STOP, STANDBY, or SHUTDOWN mode.