SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The DAC module contains three event publishers and two event subscribers. One event publisher (CPU_INT) manages DAC interrupt requests (IRQs) to the CPU subsystem via a static event route. The second event publisher (GEN_EVENT) can be used to setup the generic event publisher via Generic route. A direct DMA trigger can be used as a DAC-to-DMA trigger to send DAC events to the DMA through DMA event route.
The event subscriber (FSUB_0) can be used to subscribe to events which are published to the event fabric through a generic event route channel.
The DAC events are summarized in Table 20-16.
Event | Type | Source | Destination | Route | Configuration | Functionality |
---|---|---|---|---|---|---|
CPU interrupt | Publisher | DAC | CPU Subsystem | Static route | CPU_INT registers | Fixed interrupt route from DAC to CPU |
Generic publisher event | Publisher | DAC | Other peripherals | Generic route (FPUB_0) | GEN_EVENT and FPUB_0 registers | Trigger generic event channel from DAC |
DMA Trigger event | Publisher | DAC | DMA | DMA route | DMA_TRIG and FPUB_1 registers | Fixed trigger route from ADC to DMA |
Generic subscriber event | Subscriber | Other peripherals | DAC | Generic route (FSUB_0) | FSUB_0 | DAC subscription to generic event channel |