SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
There is a sample time generator available in the DAC module. This can be used to generate DAC conversion trigger for certain predefined sampling rates. The sample time generator is disabled by default and it can be enabled by setting the CTL3.STIMEN bit. When the sample time generator is enabled, it automatically requests for the MFPCLK (4 MHz) and generates trigger according to the programmed trigger rate. The predefined sampling rates supported are 500sps, 1Ksps, 2Ksps, 4Ksps, 8Ksps, 16Ksps, 100Ksps, 200Ksps, 500Ksps, and 1Msps. These trigger rates are programmed by setting the bit CTL3.STIMCONFIG. The predefined sampling rates are given in Table 14-2
CTL3.STIMCONFIG | Sampling Rate |
---|---|
0 | 500sps |
1 | 1Ksps |
2 | 2Ksps |
3 | 4Ksps |
4 | 8Ksps |
5 | 16Ksps |
6 | 100Ksps |
7 | 200Ksps |
8 | 500Ksps |
9 | 1Msps |