SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The flash controller contains one event publisher and no event subscribers. One event publisher (CPU_INT) manages FLASHCTL interrupt requests (IRQs) to the CPU subsystem through a static event route.
Table 7-8 summarizes the FLASHCTL events.
Event | Type | Source | Destination | Route | Configuration | Functionality |
---|---|---|---|---|---|---|
CPU Interrupt Event | Publisher | FLASHCTL | CPU Subsystem | Static route | CPU_INT registers | Fixed interrupt route from FLASHCTL to CPU |