SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
Figure 21-26 shows the integration of the MCAN module in the device.
Table 21-15 summarizes the integration of the MCAN module in the device.
Destination Signal Name | Source Signal Name | Description |
---|---|---|
Clocks | ||
MCAN_ICLK | MCLK | Interface clock for the MCAN module |
MCAN_FCLK | CANCLK | Bit timing clock for MCAN |
Resets | ||
MCAN_RST | Peripheral Reset | Asynchronous reset signal to the MCAN module |