SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The voltage output buffers of the DAC can be configured to be enabled or disabled by setting the bit CTL1.AMPEN. When disabled, the output amplifier can be set either to ground or high impedance using the bit CTL1.AMPHIZ.