SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The ADC supports two data formats – unsigned binary and 2’s complement signed binary. Unsigned binary results are stored right-justified in the MEMRES register or FIFO. Signed binary results are stored left justified in the MEMRES register or FIFO.
Data Format | Resolution | Result Range (decimal) | Result Range (hex) |
---|---|---|---|
Unsigned | 8-bit | 0 to 255 | 0000h to 00FFh |
10-bit | 0 to 1023 | 0000h to 03FFh | |
12-bit | 0 to 4095 | 0000h 0FFFh | |
Signed | 8-bit | -128 to 127 | 8000h to 7F00h |
10-bit | -512 to 511 | 8000h to 7FC0h | |
12-bit | -2048 to 2047 | 8000h to 7FF0h |