SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The CAN network physical layer consists of a two-wire differential bus, usually twisted pair, and provides a high level of interference immunity. An external CAN transceiver IC is needed to access the bus.
Figure 21-2 shows typical MCAN wiring. Table 21-1 describes the external signals of the MCAN module.
Module Signal | I/O | Description | Value at Reset |
---|---|---|---|
MCAN_RX | Input | Serial data input from external CAN transceiver. | HiZ |
MCAN_TX | Output | Serial data output to external CAN transceiver. | HiZ |