SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519
The write protection resolution for both the static and dynamic write protection mechanisms is dependent on the flash bank and memory region which is being protected.
Flash Bank | Memory Region | Write Protection Resolution |
---|---|---|
0 | NONMAIN | 512B (entire region) |
MAIN |
1KB (1 sector) for first 32KB (32 sectors) 8KB (8 sectors) for remaining sectors |
|
1-4 | MAIN | 8KB (8 sectors) |
DATA | 1KB (1 sector) |