This user's guide describes the characteristics, operation, and recommended use cases of the AFE881H1EVM. This document provides examples and instructions on how to use the AFE881H1EVM board and included software. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the AFE881H1EVM. This document also includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).
LabVIEW™ is a trademark of National Instruments Corporation.
Python™ is a trademark of Python Software Foundation.
HART® is a registered trademark of FieldComm Group.
All trademarks are the property of their respective owners.
The AFE881H1 16-bit digital-to-analog converter (DAC) is a highly-integrated, high-accuracy, and extremely low-power device with voltage-outputs designed for HART® enabled sensor transmitter applications. The AFE881H1 includes most of the components required to construct a transmitter for 2-wire (loop-powered), 4-mA to 20-mA sensor transmitter applications. These components include a 16-bit highly accurate DAC, a HART FSK modem, an internal 10-ppm/°C voltage reference, and an internal diagnostic ADC. To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power-regulation are required.
Table 1-1 details the contents of the EVM kit. Contact the TI Product Information Center at (972) 644-5580 if any component is missing. Download the latest versions of the related software on the TI website, www.ti.com.
Item | Quantity |
---|---|
AFE881H1EVM | 1 |
The EVM requires the USB2ANY digital controller. This controller is not included, and must be purchased separately.