SLAU873C January 2023 – January 2024
More information about the MSPM0G3507 device is available. For every MSP device, the documentation is organized as shown in Table 4-1.
Document | For MSPM0L1306 | Description |
---|---|---|
Device family TRM | MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual | Architectural information about the device, including all modules and peripherals such as clocks, timers, ADC, and so on |
Device-specific data sheet | MSPM0G350x Mixed-Signal Microcontrollers With CAN-FD Interface
MSPM0G310x Mixed-Signal Microcontrollers With CAN-FD Interface |
Device-specific information and all parametric information for this device |