SLAU877A
October 2022 – November 2023
TRF0206-SP
1
TRF0206-SP Evaluation Module
Trademarks
1
Description
1.1
Features
1.2
General Usage Information
2
EVM Overview
2.1
Schematic
2.2
PCB Layers
2.3
TRF0206-SP EVM Bill of Material
2.4
Stack-Up and Material
3
Test Setup Diagrams
3.1
S-Parameter Test Setup
3.2
Noise Figure Test Setup
3.3
Two-Tone OIP3 Test Setup
4
Related Documentation
5
Revision History
1.1
Features
Operates on a single +3.3-V supply
Designed for single-ended 50-Ω input matching
Simple interface to the inputs and output through onboard SMA connectors
Power down option is available onboard using a jumper connector
Figure 1-1
Single Tone Setup for Gain and Output P1dB