The DAC63004WCSP-EVM
provides access to all DAC pins through connection J1 and J2. Table 3-1 and Table 3-2 list the J1 and J2 pin definitions. J8 and J9 provide access to the current
outputs when the optional components are populated. Table 3-3 and Table 3-4 list the
J8 and J9 pin definitions.
Table 3-1 DAC63004WCSP-EVM J1 Pin Definitions
Pin# |
Signal |
Description |
1 |
GND |
Ground |
2 |
DAC_SDI |
SPI SDI
signal for DAC |
3 |
DAC_SYNC |
SPI SYNC
signal for DAC |
4 |
DAC_SDA |
I2C SDA |
5 |
GND |
Ground |
6 |
GND |
Ground |
7 |
NC |
Not
connected |
8 |
FTDI_GPIO3 |
GPIO3 output
of the onboard controller |
9 |
DAC_GPIO |
GPIO Input
for DACx3004W |
10 |
DAC_VREF |
DAC_VREF |
11 |
DAC_VREF |
VREF input
to the DAC |
12 |
DAC_CAP |
LDO bypass
capacitor |
13 |
DAC_FB0 |
Feedback pin
for DAC VOUT0 |
14 |
DAC_OUT0 |
Output pin
for DAC VOUT0 |
15 |
DAC_OUT1 |
Output pin
for DAC VOUT1 |
16 |
DAC_FB1 |
Feedback pin
for DAC VOUT1 |
Table 3-2 DAC63004WCSP-EVM J2 Pin Definitions
Pin# |
Signal |
Description |
1 |
DAC_VDD |
VDD power
supply for DAC |
2 |
DAC_SCLK |
SPI
SCLK |
3 |
DAC_SDO |
SPI
SDO |
4 |
DAC_SCL |
I2C SCL |
5 |
EXT_REF |
External
reference input for DAC |
6 |
GND |
Ground |
7 |
GND |
Ground |
8 |
GND |
Ground |
9 |
NC |
Not
connected |
10 |
NC |
Not
connected |
11 |
DAC_FB3 |
Feedback pin
for DAC VOUT3 |
12 |
DAC_OUT3 |
Output pin
for DAC VOUT3 |
13 |
GND |
Ground |
14 |
GND |
Ground |
15 |
DAC_OUT2 |
Output pin
for DAC VOUT2 |
16 |
DAC_FB2 |
Feedback pin
for DAC VOUT2 |
Table 3-3 DAC63004WCSP-EVM J8 Pin
Definitions
Pin# |
Signal |
Description |
1 |
IOUT0 |
Current
output connection for Q1 |
2 |
IOUT1 |
Current
output connection for Q2 |
Table 3-4 DAC63004WCSP-EVM J9 Pin
Definitions
Pin# |
Signal |
Description |
1 |
IOUT2 |
Current
output connection for Q3 |
2 |
IOUT3 |
Current
output connection for Q4 |