SLAU888 may 2023 AFE882H1
Following the output of the AFE882H1 output, the EVM board uses an XTR305 as an output for either voltage or current conversion. The XTR305 is set up to an output voltage of –11 V to +11 V or an output current of –25 mA to +25 mA. Figure 3-2 shows the XTR305 circuit on the AFE882H1EVM.