SLAU892A March   2023  – June 2024 AFE11612-SEP

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Description
      1. 2.2.1 Theory of Operation
        1. 2.2.1.1 Signal Definitions
  7. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
          1. 3.2.2.1.1 DACs Subpage
          2. 3.2.2.1.2 ADCs Subpage
          3. 3.2.2.1.3 Alarms Subpage
          4. 3.2.2.1.4 GPIO + Temp Subpage
        2. 3.2.2.2 Low Level Configuration Page
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Related Documentation from Texas Instruments
  11. 7Revision History

Hardware Setup

This section describes the overall system setup for the EVM. A computer runs the software that provides an interface to the AFE11612EVM through the onboard controller.

The USB connection generates 5V of power for use as the AFE supply voltage. The onboard controller generates 3.3V of power for the input/output (IO) signals generated by the controller.