SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The peripheral region contains the memory-mapped peripherals on the three peripheral buses. The flash memory is also aliased in the peripheral region.
Type | Start | End | Description |
---|---|---|---|
Peripherals | 0x4000.0000 | 0x40FF.FFFF | Memory-mapped registers of peripherals on the peripheral buses |
Aliased flash memory | 0x4100.0000 | 0x41FF.FFFF | See Section 5.2.3.1 |