SLAU898A june 2023 – july 2023
The reference Figure 3-1 shows a block diagram of DYI EVM. Plug in your smart DAC EVM into headers H1 and H2. The headers is pin compatible to all Smart DAC EVMs. Please note that not all pins on the header are utilized. If that is the case, then make sure that pin 1 on Smart DAC EVM connects to the closest to the edge of the board socket marked EVM Pin 1 of H1 header.