SLAU898A june 2023 – july 2023
This user’s guide describes the characteristics, operation, and use of the SmartDAC-DIY evaluation module (EVM) and highlights all of the features available on the board.
The board features a pair of headers which are pin compatible with all of the currently available Smart DAC EVMs. Upon insertion, align the top left pin of a Smart DAC EVM with a pin labeled EVM PIN 1 of header H1.
The board contains multiple access points for standard lab bench equipment for a convenient performance evaluation and prototype integration of a smart DAC. The board also features a protoboard space and application specific subsections.
The DIY EVM has sample schematic diagrams printed on the board to simplify the user experience.