SLAU899 August   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Setup and Operation
    2. 2.2 Pin Configuration of the ISOM8110 Single-Channel Opto-Emulator with Analog Transistor Output
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Introduction

The ISOM8110DFGEVM user’s guide describes the functionality of the ISOM8110 Single-Channel Opto-Emulator with Analog Transistor Output Evaluation Module (EVM). The ISOM8110DFGEVM supports evaluation of TI's ISOM8110 Opto-Emulator in a 4-pin DFG SOIC package. This user’s guide describes EVM operation with respect to the ISOM8110 under 5V operation. The EVM can be reconfigured for evaluation with a larger input signal or other applications by changing the EVM configuration and component values. The user's guide also covers the channel configuration of the ISOM8110, EVM schematic, and typical setup.

CAUTION: This evaluation module is made available for isolator parameter performance evaluation only and is not intended for isolation voltage testing. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the recommended operating conditions of the device.