SLAU899 August   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Setup and Operation
    2. 2.2 Pin Configuration of the ISOM8110 Single-Channel Opto-Emulator with Analog Transistor Output
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Features

  • Platform for complete evaluation of the ISOM8110DFG
  • Test points and jumper options
  • Passives and footprints for basic modifications included
  • Drop-in upgradable and pin-compatible for popular phototransistor optocouplers
  • 1 channel diode-emulator input
  • Current transfer ratio (CTR): at IF = 5mA, VCE = 5V – ISOM8110: 100% to 155%
  • High collector-emitter voltage: VCEO (max) = 80V
  • Robust isolation barrier