SLAU902A September 2023 – January 2024
This TAx5x12EVM-K evaluation module (EVM) allows user to test the capabilities of Texas Instruments’ TAC5212 a low-power, stereo audio codec with 118 dB dynamic range ADC and 119 dB dynamic range DAC, TAC5112 low-power, stereo audio codec with 100 dB dynamic range ADC and 106 dB dynamic range DAC, TAD5212 a low-power stereo audio DAC with 119 dB dynamic range or TAA5212 a low-power stereo audio ADC with 118 dB dynamic range. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module.