SLAU903 October 2023
The evaluation kit consists of the TAx5x1xQ14B4EVM daughterboard and the AC-MB controller board. The controller board is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the TAx5x1x-Q1 device and the input output connections. Depending on the selected device, some components are not populated in the EVM.