SLAU903 October 2023
The diagnostics tab allows for the configuration and monitoring of the integrated diagnostics features of the TAx5x1x-Q1 devices. The latched fault status window also includes controls for mask interrupt. When a mask is enabled any masked faults are displayed, however these masks do not trigger an interrupt.