SLAU903 October 2023
Note: When using the USB audio interface, the Texas Instruments USB audio device control panel, shown in Figure 4-2, opens with the input setting configured for 8 channel, 32 bits. For USB audio, 32-bit mode must be used on the EVM as well.