SLAU904A October   2023  – December 2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 AC-MB Settings
      1. 2.2.1 Audio Serial Interface Settings
        1. 2.2.1.1 USB Mode
        2. 2.2.1.2 Optical or Auxiliary Analog Audio Input Mode
        3. 2.2.1.3 External Audio Interface Mode
      2. 2.2.2 AC-MB Power Supply
    3. 2.3 TAx5x42EVM-K Hardware Settings
      1. 2.3.1 TAx5x42 EVM Input Hardware Settings
        1. 2.3.1.1 Line Inputs
        2. 2.3.1.2 On-board Microphone Input
      2. 2.3.2 TAx5x42 EVM Output Hardware Settings
        1. 2.3.2.1 TAx5x42 Analog Audio Output
      3. 2.3.3 Multi-Function Hardware Configurations
        1. 2.3.3.1 MD0 Hardware Configurations
        2. 2.3.3.2 MD1 and MD2 Hardware Configurations
        3. 2.3.3.3 MD3 Hardware Configurations
        4. 2.3.3.4 MD4 and MD5 Hardware Configurations
        5. 2.3.3.5 MD6 (DIN/DOUT) Hardware Configuration
  9. 3Software
    1. 3.1 System Overview
    2. 3.2 Configuration Example
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
      1. 4.3.1 TAC5242 EVM Bill of Materials
      2. 4.3.2 TAC5142 EVM Bill of Materials
      3. 4.3.3 TAA5242 EVM Bill of Materials
      4. 4.3.4 TAD5242 EVM Bill of Materials
      5. 4.3.5 TAD5142 EVM Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. 7Revision History

MD4 and MD5 Hardware Configurations

MD4 and MD5 settings provide the following configuration for these devices as shown in the table below.

Table 2-6 MD4-MD5 Setting
MD4, MD5 TAC5242 TAC5142 TAA5242 (ADC only variant) TAD5242/TAD5142 (DAC only variant)
Target/Controller Mode Target/Controller Mode Target/Controller Mode Target/Controller Mode
2'b00 ADC Diff(AC Coupled with 50 mV CM Tolerance), DAC Diff LO (Highest Performance) ADC Diff(AC Coupled with 50 mV CM Tolerance), DAC Diff LO (Highest Performance) ADC Diff(AC Coupled with 50 mV CM Tolerance) DAC Diff LO (Highest Performance)
2'b01 ADC Diff (AC/DC Coupled, Rail to Rail CM Tolerance), DAC Diff (High Drive Load) ADC Diff (AC/DC Coupled, Rail to Rail CM Tolerance), DAC Diff (High Drive Load) ADC Diff (AC/DC Coupled, Rail to Rail CM Tolerance) DAC Diff (High Drive Load)
2'b10 ADC SE, DAC SE LO ADC SE, DAC SE LO ADC SE DAC SE LO
2'b11 ADC SE , DAC Pseudo Diff HP ADC SE , DAC Pseudo Diff HP ADC Diff (Low Power Mode, AC/DC Coupled, Rail to Rail CM Tolerance) DAC Pseudo Diff HP