SLAU904A October 2023 – December 2023
The evaluation kit consists of the TAx5x42EVM daughterboard and the AC-MB controller board. The controller board is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the TAx5x42 device and the input output connections.