SLAU904A October 2023 – December 2023
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number | Alternate Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB |
1 |
Printed Circuit Board |
LPA005 |
Any |
||||
+1.8V, +3.3V, +5V, AVDD, DREG, IOVDD, IOVDD-MB, VREF |
8 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone Electronics |
|||
BCLK, CLK_OUT, DAISY, DIN, DOUT, FSYNC, GPO, MD0, MD1, MD2, MD3, MD4, MD5 |
13 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone Electronics |
|||
C2 |
1 |
1uF |
CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1V105K080AC |
TDK |
||
C4, C5, C7, C8 |
4 |
CAP CER 10UF 16 V X5R 0603 |
0603 (1608 Metric) |
C1608X5R1C106M080AB |
TDK Corporation |
|||
C10, C12, C13 |
3 |
10uF |
CAP, CERM, 10 µF, 16 V,+/- 10%, X7R, 0805 |
0805 |
EMK212BB7106KG-T |
Taiyo Yuden |
||
C11, C14, C15, C28, C34 |
5 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 |
0402 |
8.85012E+11 |
Wurth Elektronik |
||
C17, C27, C29, C30 |
4 |
1uF |
CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 0603 |
8.85012E+11 |
Wurth Elektronik |
||
D1 | 1 | 28 V Clamp 25 A (8/20µs) Ipp Tvs Diode Surface Mount 8-SOIC | SOIC8 |
ITA18B1RL |
STMicroelectronics |
|||
D2 |
1 |
Green |
LED, Green, SMD |
LED_0805 |
LTST-C170KGKT |
Lite-On |
||
GND1, GND2, GND3, GND4, GND5, GND6, GND7, GND8, GND9, GND10 |
10 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone Electronics |
|||
H1, H2 |
2 |
Small nylon hex nut, 0.10 thick with a 0.250 outside diameter and a 4-40 threading |
Hex Nut,4-40 Thread, 250" Head Dia |
9605 |
Keystone |
|||
H3, H4 |
2 |
HEX STANDOFF 4-40 NYLON 3/4" |
HEX STANDOFF 4-40 NYLON 3/4" |
4804 |
Keystone |
|||
IN1M, IN1P, IN2M, IN2P, MICBIAS |
5 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |
|||
J2, J3 |
2 |
3.20mm ID, 9.00mm OD (RCA) Phono (RCA) Jack Mono Connector Solder |
CONN_RCA_DUAL |
RCJ-2223 |
CUI Devices |
|||
J4, J5, J6, J7, J8, J9, J11, J13, J15, J16, J17, J18, J19, J20, J21, J22, J23, J46, J59, J60, J61, J62 |
22 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|||
J12, J14, J24, J47, J48, J71, J72, J74, J76 |
9 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|||
J40 |
1 |
Connector, Header, High Speed, 20 pairs, SMT |
QTE-020-01-X-D-A |
QTE-020-01-L-D-A |
Samtec |
|||
J70 |
1 |
Header, 100mil, 5x2, Gold, TH |
5x2 Header |
TSW-105-07-G-D |
Samtec |
|||
J73 |
1 |
Header, 2.54mm, 3x2, Gold, TH |
Header, 2.54mm, 3x2, TH |
TSW-103-08-G-D |
Samtec |
|||
J77 |
1 |
Header, 100mil, 4x2, Gold, TH |
4x2 Header |
TSW-104-07-G-D |
Samtec |
|||
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch | THT-14-423-10 |
Brady |
|||
MK1 |
1 |
Microphone, Condenser, Analog, Omnidirectional, -42DB, TH |
6 mm DIA | POM-2242P-C33-R |
PUI Audio |
|||
R1, R2, R3, R4 |
4 |
1.1k |
RES, 1.1 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06031K10JNEA |
Vishay-Dale |
||
R5, R6, R7, R8 |
4 |
10.0k |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603FT10K0 |
Stackpole Electronics Inc |
||
R9, R10, R11, R12 |
4 |
0 |
RES, 0, 5%, 0.05 W, 0201 |
0201 |
CRCW02010000Z0ED |
Vishay-Dale |
||
R13, R14, R15, R16 |
4 |
0 |
RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 |
0603 |
RCS06030000Z0EA |
Vishay-Dale |
||
R38 |
1 |
442 |
RES, 442, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603442RFKEA |
Vishay-Dale |
||
R43, R44 | 2 | 100 kΩ | Res POT Carbon Element 100kOhm 20% 1/20W/1/40W PC Pins Thru-Hole |
PTH_POT_9MM50_24MM65 |
PTD902-2015F-B104 |
Bourns |
||
R45 |
1 |
10k |
10k ±5% 0.063W, 1/16W Chip Resistor 0402 (1005 Metric) Moisture Resistant Thick Film |
0402 |
RC0402JR-1310KL |
Yageo |
||
R70, R72 |
2 |
4.70k |
RES, 4.70 k, 0.1%, 0.125 W, 0805 |
0805 |
RG2012P-472-B-T5 |
Susumu Co Ltd |
||
R71 |
1 |
22k |
RES, 22 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080522K0JNEA |
Vishay-Dale |
||
SH1, SH2, SH3, SH5, SH6, SH7, SH8, SH9, SH10, SH11, SH12, SH13, SH15, SH16, SH17, SH18, SH19, SH20, SH21, SH22, SH23, SH24, SH27, SH28, SH42, SH43, SH44, SH45, SH46, SH47, SH48, SH49 |
32 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
U1 | 1 |
Sirius Pin Controlled Low Voltage Stereo |
VQFN24 |
TAA5242IRGER |
Texas Instruments |
|||
U3 |
1 |
500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator 10-WSON -40 to 125 |
WSON10 |
TLV751180330PDSQR |
Texas Instruments |
|||
U5 |
1 |
Approx. 7 Hz-36 kHz Analog Microphone MEMS (Silicon) Approx. 2.3 V-3.6 V Omnidirectional (-44dB ±0.5dB SPL) Solder Pads | LGA |
SPH8878LR5H-1 |
Knowles |
SPH1878LR5H-C |
Knowles |
|
C18, C19, C20, C21 |
0 |
47uF |
CAP, TA, 47 uF, 10 V, +/- 10%, 0.5 ohm, SMD |
3528-21 |
TPSB476K010R0500 |
AVX |
||
C22, C23, C24, C25 |
0 |
0.047uF |
CAP, CERM, 0.047 uF, 50 V, +/- 10%, X7R, 0603 |
0603 |
C1608X7R1H473K080AA |
TDK |
||
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
N/A |
|||
J28, J29, J30, J49, J50, J75 |
0 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|||
J31, J32, J33, J34, J36, J37, J52, J53, J78, J79 |
0 |
Header, 100mil, 2x1, Gold, TH |
2x1 Header |
TSW-102-07-G-S |
Samtec |
|||
J35 |
0 |
AUDIO JACK 3.5mm 4COND, SMT |
AUDIO JACK 3.5mm 4COND, SMT |
SJ-43516-SMT-TR |
CUI Inc. |
|||
J38, J39 |
0 |
3.20mm ID, 9.00mm OD (RCA) Phono (RCA) Jack Mono Connector Solder |
CONN_RCA_DUAL |
RCJ-2223 |
CUI Devices |
|||
J54, J55, J56, J57 |
0 |
Header, 2.54mm, 2x2, Gold, TH |
Header, 2.54mm, 2x2, TH |
PBC02DAAN |
Sullins Connector Solutions |
|||
OUT1M, OUT1P, OUT2M, OUT2P |
0 |
Test Point, Miniature, Green, TH |
Green Miniature Testpoint |
5116 |
Keystone |
|||
R17, R18, R19, R20 |
0 |
100 |
RES, 100, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-07100RL |
Yageo |
||
R21, R24, R27, R30 |
0 |
16 |
RES, 16.0, 1%, 0.5 W, 0805 |
0805 |
ERJ-P06F16R0V |
Panasonic |
||
R22, R25, R28, R31 |
0 |
604 |
RES, 604, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW0805604RFKEA |
Vishay-Dale |
||
R23, R26, R29, R32 |
0 |
RES SMD 10K OHM 5% 0.4W 0805 |
0805 |
ESR10EZPJ103 |
Rohm Semiconductor |
|||
R34, R36 |
0 |
48.7k |
RES, 48.7 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080548K7FKEA |
Vishay-Dale |
||
R35 |
0 |
21.5k |
RES, 21.5 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW080521K5FKEA |
Vishay-Dale |
||
R37 |
0 |
9.76k |
RES, 9.76 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
0805 |
CRCW08059K76FKEA |
Vishay-Dale |
||
SH4, SH14, SH25, SH26, SH29, SH30, SH31, SH32, SH33, SH34, SH35, SH36, SH37, SH38, SH39, SH40, SH41, SH50 |
0 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
969102-0000-DA |
3M |
SW1 | 0 | Dip Switch SPST 12 Position Through Hole Slide (Standard) Actuator 50 mA 24VDC | DIP24 | 206-12ST | CTS |