SLAU913 august 2023 AFE539A4
The AFE539A4EVM is a development board designed to evaluate the performance of the AFE539A4. The AFE539A4 is a device with integrated state machine configured as proportional-integral (PI) controller and ADC for real-time closed-loop control of applications such as thermoelectric cooling (TEC). The device contains advanced features such as Hi-Z output mode at power down, overcurrent sensing and protection and a non-volatile memory (NVM) to store configurations. This device allows for processor-less applications and design reuse of real-time closed loop systems.