SLAU915 May   2024 ULC1001

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Hardware Information
    2. 2.2 Connection Procedure
  8. 3Software
    1. 3.1 GUI Setup
    2. 3.2 System Overview
      1. 3.2.1 System ISR Period
      2. 3.2.2 System Drive Voltage
      3. 3.2.3 System Calibration
        1. 3.2.3.1 DC Bias Calibration
        2. 3.2.3.2 Temperature Calibration
        3. 3.2.3.3 Auto Sense Calibration
        4. 3.2.3.4 Cleaning and Power Calibration
      4. 3.2.4 System Cleaning
      5. 3.2.5 System Diagnostics
    3. 3.3 GUI Overview
      1. 3.3.1 GUI Top Level Layout
        1. 3.3.1.1 North Pane
        2. 3.3.1.2 South Pane
        3. 3.3.1.3 Center Pane
      2. 3.3.2 High Level Page
        1. 3.3.2.1 Burst Parameters
        2. 3.3.2.2 Calibration Settings
          1. 3.3.2.2.1 Voltage and Current Sense Circuitry
        3. 3.3.2.3 Cleaning Mode Settings
          1. 3.3.2.3.1 Auto-Cleaning
          2. 3.3.2.3.2 Water Cleaning
          3. 3.3.2.3.3 Deice Cleaning
          4. 3.3.2.3.4 Mud Cleaning Mode
        4. 3.3.2.4 Power and Diagnostic Settings
      3. 3.3.3 Register Map Page
      4. 3.3.4 I2C Configuration Page
      5. 3.3.5 GUI Functions
        1. 3.3.5.1 Monitor Communication Status
        2. 3.3.5.2 Load and Save Configuration Files
          1. 3.3.5.2.1 MSP430 Firmware Programming
        3. 3.3.5.3 Re-initialize System
        4. 3.3.5.4 Fault and Flag Monitoring and Clearing
        5. 3.3.5.5 Run Calibration
        6. 3.3.5.6 Run Cleaning Modes
        7. 3.3.5.7 Run Diagnostic Mode
        8. 3.3.5.8 Run Abort
        9. 3.3.5.9 Script Recording
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Power and Diagnostic Settings

Texas Instruments created two additional modes to regulate the power delivered to the LCS, identify the faults of LCS, and check for an open load condition on the output. Refer to Section 3.2.5 for more details on the diagnostic modes.

The Power mode consists of two bursts (20 and 21). Burst 20 corresponds to Power Region 1, which is calibrated using Cal Region 1. Burst 21 corresponds to Power Region 2, which is calibrated using Cal Region 2. For convenience, the calibrated power values appear in the Power Parameters section of the GUI shown on the right side of Figure 4-18. The remaining settings are described in the Table 4-14.

The System Fault mode is a single burst which corresponds to Cal Region System Fault. The settings available for this mode are shown on the left side of Figure 4-18 and described in the Table 4-15.


ULC1001-DRV2911EVM Power and Diagnostic Settings
Figure 3-18 Power and Diagnostic Settings
Table 3-14 Power Parameters
ParameterDescription
Continuous? Check BoxEnables continuous power checks to run automatically without setting the USER_Commands_flag_newCommand at the specified period when the device is in the active power mode. PWR_CTL = 0x00
Auto Power Check PeriodTime interval used when Continuous Power mode is enabled
Region 1 Upper ThresholdUpper power threshold for Region 1
Region 1 Lower ThresholdLower power threshold for Region 1
Region 2 Upper ThresholdUpper power threshold for Region 2
Region 2 Lower ThresholdLower power threshold for Region 2
Table 3-15 Diagnostic Parameters
ParameterDescription
Continuous? Check BoxEnables continuous diagnostic checks to run automatically without setting the USER_Commands_flag_newCommand at the specified period when the device is in the active power mode. PWR_CTL = 0x00.
Auto Fault Check PeriodTime interval used when Continuous Diagnostic mode is enabled.
Impedance Fault ThresholdThreshold for determining a fault in the LCS.
Open Load ThresholdCurrent threshold for detecting an open load condition.