SLAU916 May 2024
The DAC80516EVM has test points available for measuring and debugging purposes. Table 3-5 lists the description of each test point.
Test Point | Net | Description |
---|---|---|
TP1 | 3p3V | On-board 3.3V supply |
TP2 | 1p8V | On-board 1.8V supply |
TP3 | 5V_USB | USB 5V supply |
TP4 | AD6 | Trigger (unpopulated) |
TP5, TP6, TP7, TP8 | GND | Ground connection |
TP9 | AVDD | DAC80516 AVDD |
TP10 | VIO | DAC80516 VIO |
TP11 | VREF | DAC80516 REF |
TP12 | OUT15 | Dedicated OUT15 test point for measuring DAC glitch |
TP13 | GND | Dedicated ground test point for measuring DAC glitch |