SLAU916 May 2024
Table 5-1 lists the DAC80516EVM bill of materials.
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
---|---|---|---|---|---|---|
C1, C2, C5 |
3 |
4.7µF |
CAP, CERM, 4.7µF, 16V,+/- 10%, X7R, 0603 |
0603 |
GRM188Z71C475KE21D |
MuRata |
C3, C4, C6, C7, C8, C10, C15, C16, C25, C26, C37, C38, C39 |
13 |
0.1µF |
CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 0, 0603 |
0603 |
06035C104K4Z4A |
AVX |
C9 |
1 |
0.47µF |
CAP, CERM, 0.47µF, 25V, +/- 10%, X7R, 0603 |
0603 |
GRM188R71E474KA12D |
MuRata |
C11, C12 |
2 |
20pF |
CAP, CERM, 20pF, 100V, +/- 5%, C0G/NP0, 0805 |
0805 |
08051A200JAT2A |
AVX |
C13, C14 |
2 |
10µF |
CAP, CERM, 10µF, 25V, +/- 10%, X7R, 1210 |
1210 |
C1210C106K3RACTU |
Kemet |
C27 |
1 |
1µF |
CAP, CERM, 1µF, 25V,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CGA3E1X7R1E105M080AC |
TDK |
C40 |
1 |
22µF |
CAP, CERM, 22µF, 6.3V,+/- 20%, X6S, 0603 |
0603 |
GRM188C80J226ME15D |
MuRata |
D1, D2, D3 |
3 |
150V (Typ) Clamp Ipp Tvs Diode Surface Mount 0603 (1608 Metric) |
0603 |
PGB1010603MRHF |
Littelfuse Inc |
|
F1 |
1 |
Fuse, 0.5A, 50 VDC, SMD |
0603 |
SF-0603F050-2 |
Bourns |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1, J21, J22 |
3 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
HB3902U |
Foxconn |
|
J2, J10, J20 |
3 |
Connector, End launch SMA, 50Ω, SMT |
End Launch SMA |
142-0701-801 |
Cinch Connectivity |
|
J3 |
1 |
Receptacle, USB 2.0, Micro-USB Type B, R/A, SMT |
USB-micro B USB 2.0, 0.65mm, 5 Pos, R/A, SMT |
10118194-0001LF |
FCI |
|
J4, J8 |
2 |
Standard Banana Jack, insulated, 10A, red |
571-0500 |
571-0500 |
DEM Manufacturing |
|
J5, J6 |
2 |
Header, 100mil, 2x2, Gold, TH |
2x2 Header |
TSW-102-07-G-D |
Samtec |
|
J7 |
1 |
Standard Banana Jack, insulated, 10A, black |
571-0100 |
571-0100 |
DEM Manufacturing |
|
J9, J11, J13, J14 |
4 |
Header, 2.54mm, 4x2, Gold, TH |
Header, 2.54mm, 4x2, TH |
TSW-104-08-L-D |
Samtec |
|
J12 |
1 |
Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
J15 |
1 |
Header, 2.54mm, 7x2, Gold, TH |
Header, 2.54mm, 7x2, TH |
61301421121 |
Wurth Elektronik |
|
J16, J17 |
2 |
Header, 2.54mm, 3x1, Gold, TH |
Header, 2.54mm, 3x1, TH |
61300311121 |
Wurth Elektronik |
|
J18, J19 |
2 |
Header, 100mil, 3x2, Gold, TH |
3x2 Header |
TSW-103-07-G-D |
Samtec |
|
L1 |
1 |
600Ω |
Ferrite Bead, 600Ω at 100MHz, 1A, 0603 |
0603 |
782633601 |
Wurth Elektronik |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
PCB Label 0.650 x 0.200 inch |
THT-14-423-10 |
Brady |
|
R1, R40, R41, R42 |
4 |
10kΩ |
10kΩ ±0.1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Current Sense Thin Film |
0603 |
CRT0603-BY-1002ELF |
Bourns Inc. |
R2, R3 |
2 |
10Ω |
RES, 10.0Ω, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0710RL |
Yageo |
R4 |
1 |
12.0kΩ |
RES, 12.0kΩ, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0712KL |
Yageo |
R5 |
1 |
47.0kΩ |
RES, 47.0kΩ, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0747KL |
Yageo |
R6 |
1 |
1.00MΩ |
RES, 1.00MΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603FG1M00 |
Stackpole Electronics Inc |
R7, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29, R30, R31 |
17 |
0Ω |
RES, 0Ω, 5%, 0.1 W, 0603 |
0603 |
RC0603JR-070RL |
Yageo |
R43, R44 |
2 |
2kΩ |
RES, 2.00kΩ, 0.1%, 0.1 W, 0603 |
0603 |
RG1608P-202-B-T5 |
Susumu Co Ltd |
SH1, SH2, SH3, SH4, SH4, SH6 |
6 |
Shunt, 100mil, Gold plated, Black |
Shunt 2 pos. 100 mil |
881545-2 |
TE Connectivity |
|
TP1, TP2, TP3, TP9, TP10 |
5 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone, Keystone Electronics |
|
TP5, TP6, TP7, TP8 |
4 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone Electronics |
|
TP11 |
1 |
Test Point, Compact, White, TH |
White Compact Testpoint |
5007 |
Keystone Electronics |
|
TP12 |
1 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone |
|
U1 |
1 |
16 channel, 16-Bit, Voltage Output DAC With Internal Reference |
WQFN28 |
DAC80516RUYR |
Texas Instruments |
|
U2 |
1 |
500mA, Low IQ, Small Size, Low Dropout Regulator, DBV0005A (SOT-23-5) |
DBV0005A |
TLV75533PDBVR |
Texas Instruments |
|
U3 |
1 |
Single Output Low Input Voltage Requirement LDO, 150mA, Fixed 1.8V Output, 1.8V to 5.5V Input, with Low IQ, 5-pin SOT-23 (DBV), -40℃ to 125℃, Green (RoHS & no Sb/Br) |
DBV0005A |
TPS72118DBVR |
Texas Instruments |
|
U4, U8 |
2 |
Automotive 4-Bit Fixed Direction Voltage-Level Translator with Schmitt-Trigger Inputs, and Tri-State Outputs |
UQFN12 |
TXU0304RUT |
Texas Instruments |
|
U5 |
1 |
Future Technology Devices International Ltd FT4232H Quad High Speed USB to Multipurpose UART/MPSSE IC, VQFN-56 |
VQFN-56 |
FT4232H-56Q-TRAY |
FTDI |
|
U6 |
1 |
4-Bit Fixed Direction Voltage-Level Translator with SchmittTrigger Inputs, and Tri-State Outputs |
UQFN12 |
TXU0104RUT |
Texas Instruments |
|
U7 |
1 |
Low Noise, Very Low Drift, Precision Voltage Reference, -40 to 125 degC, 8-pin SOIC (D), Green (RoHS & no Sb/Br) |
D0008A |
REF5025AID |
Texas Instruments |
|
Y1 |
1 |
Crystal, 12MHz, 18pF, SMD |
ABM3 |
ABM3-12.000MHZ-B2-T |
Abracon Corporation |
|
C17, C18, C19, C20, C21, C22, C23, C24, C28, C29, C30, C31, C32, C33, C34, C35 |
0 |
0603 |
||||
C36 |
0 |
0603 |
||||
R8, R9, R10, R11, R12, R13, R14, R15, R32, R33, R34, R35, R36, R37, R38, R39 |
0 |
0603 |
||||
TP4 |
0 |
5002 |