SLAU917B October   2023  – February 2024 AFE20408

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FTDI Digital Controller
      3. 2.2.3 SPI Configuration
      4. 2.2.4 I2C Configuration
      5. 2.2.5 PAON Open Drain Circuit
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Launching the Software

If installed in the default directory, launch the AFE20408EVM software by searching for "AFE20408EVM" in the Windows®Start menu.

Figure 4-3 shows the initial configuration menu that is present when the GUI is launched. From this menu, select the interface protocol, as well as the I2C address, if desired. Select the CONFIG button to save the current settings and launch the main GUI.

GUID-20231109-SS0I-MFBG-NRWC-BL6WKRDXB8WS-low.png Figure 3-3 AFE20408EVM Interface Settings at Launch

Figure 4-4 shows the GUI after launch.

GUID-20231002-SS0I-PKKH-0BJR-BQMQGPMBDFF7-low.pngFigure 3-4 AFE20408EVM GUI at Launch

If the FTDI controller is not connected to the PC when the software is launched, then the GUI defaults to demo mode. Figure 4-5 illustrates the bottom-left corner of the GUI that shows the hardware connection status: DEMO MODE or CONNECTED. After the FTDI controller is properly connected to the PC, restart the AFE20408EVM software to detect the device.

GUID-B70EB428-91E3-4FAD-9E00-E8A4B28BC8B0-low.gifFigure 3-5 FTDI Digital Controller Connection Status