SLAU919A November 2023 – June 2024
The DAC80502-01EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC80502 and DAC80501 devices. The DAC80502-01EVM has optional circuits and jumpers to configure the device for different applications. The DAC80502 and DAC80501 are both installed on the EVM.
The DAC80501 is a single-channel, buffered, low-voltage-output digital-to-analog converter (DAC) in 16-bit resolution. DAC80502 is a dual-channel, buffered, low-voltage-output DAC in 16-bit resolution. The devices provide unipolar output voltage up to 5V.