SLAU919A November   2023  – June 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Hardware Theory of Operation
      2. 2.1.2 Jumper Definitions
      3. 2.1.3 Connector Definitions
      4. 2.1.4 Test Points
    2. 2.2 Hardware Overview
      1. 2.2.1 Electrostatic Discharge Caution
      2. 2.2.2 Connecting the FTDI Digital Controller
      3. 2.2.3 SPI Configuration
      4. 2.2.4 I2C Configuration
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Launching the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 Low Level Configuration Page
        2. 3.2.2.2 High Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Jumper Definitions

The jumpers must be connected properly to operate the DAC80502-01EVM. Table 3-1 provides the details of the configurable jumper settings of the DAC80502-01EVM. Figure 3-2 shows the default jumper connections on the board.

Table 2-1 DAC80502-01EVM Jumper Definitions
DesignatorNamePositions
J1FTDI DIS

SHORT 1-2 – FTDI communication is disabled.

OPEN – FTDI communication is enabled (default).

J5

I2C-SPI

SHORT 1-2 – SPI2C connected to ground for SPI communication (default).

SHORT 2-3 – SPI2C connected to VDD for I2C Configuration.

OPEN – SPI2C floating, invalid position.

J6

VDD SEL

SHORT 1-2 – VDD is connected to USB 5V (default).

SHORT 3-4 – VDD is connected to on-board 3.3V.

OPEN – VDD is externally powered.

J8

SDA - PICO

SHORT 1-2 – Connects the DAC80501 and the DAC80502 SDIN/SDA pins to the FTDI PICO pin for SPI mode (default).

SHORT 2-3 – Connects the DAC80501 and the DAC80502 SDIN/SDA pins to the FTDI SDA pin for I2C Mode.

OPEN – Open if external communication is used.

J10

U2 VREF = 2.5V

SHORT 1-2 – Connects the DAC80502 VREFIO pin to the on-board 2.5V reference.

Make sure the internal reference is powered off before closing this jumper.

OPEN – Open if internal reference or external reference via J9 is used (default).

If an external reference is used, then turn off the internal reference.

J11

SCL - SCLK

SHORT 1-2 – Connects the DAC80501 and the DAC80502 SCLK/SCL pins to the FTDI SCLK pin for SPI mode (default).

SHORT 2-3 – Connects the DAC80501 and the DAC80502 SCLK/SCL pins to the FTDI SCL pin for I2C Mode.

J12

U1 VREF = 2.5V

SHORT 1-2 –Connects the DAC80501 VREFIO pin to the on-board 2.5V reference.

Make sure the internal reference is powered off before closing this jumper.

OPEN – Open if internal reference or external reference via J9 is used (default).

If an external reference is used, then turn off the internal reference.

J13

U1 A0 Select

SHORT 1-2 – DAC80501 SPI configuration (default).

SHORT all else – DAC80501 I2C configuration, see Table 3-7 for jumper configurations.

OPEN – Open if external communication is used.

J14

U2 A0 Select

SHORT 1-2 – DAC80502 SPI configuration (default)

SHORT all else – DAC80502 I2C configuration, see Table 3-7 for jumper configurations.

OPEN – Open if external communication is used.

J19

RST Select

SHORT 1-2 – DAC80502 RSTSEL pin is connected to VDD.

OPEN – DAC80502 RSTSEL pin is connected to GND (default).

DAC80502-01EVM DAC80502-01EVM Default Jumper SettingsFigure 2-2 DAC80502-01EVM Default Jumper Settings