SLAU920 November 2023 DAC80504 , DAC80508
Table 3-6 shows the power connector definitions of the DAC80508-04EVM.
Designator | Definition |
---|---|
J2 | SMA connector FTDI Trigger Input (unpopulated) |
J3 | USB connector |
J4 | DAC80508 VDD supply (2.7 V to 5.5 V) |
J7 | DAC80508 Ground |
J8 | DAC80508 VIO supply (1.7 V to 5.5 V) |
J10 | DAC80508 external REF (unpopulated) |
Table 3-3 shows output connector definitions for the DAC80508-04EVM.
Designator | Definition |
---|---|
J13 | SMA connector for OUT0 (unpopulated) |
J14 | SMA connector for OUT3 (unpopulated) |
J16 | SMA connector for OUT1 (unpopulated) |
J17 | SMA connector for OUT2 (unpopulated) |
Table 3-4 shows output header J11 definitions for the DAC80508-04EVM.
Pin | Definition |
---|---|
2 | DAC80508: OUT7 DAC80504: LDAC |
4 | DAC80508: OUT6 DAC80504: REFDIV |
6 | DAC80508: OUT5 DAC80504: RSTSEL |
8 | DAC80508: OUT4 DAC80504: GAIN |
10 | OUT3 |
12 | OUT2 |
14 | OUT1 |
16 | OUT0 |
1, 3, 5, 7, 9, 11, 13, 15 | Ground |