SLAU920
November 2023
DAC80504
,
DAC80508
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Setup
2.1.1
Hardware Theory of Operation
2.1.2
Jumper Definitions
2.1.3
Connector Definitions
2.1.4
Test Points
2.2
Hardware Overview
2.2.1
Electrostatic Discharge Caution
2.2.2
Connecting the FTDI Digital Controller
3
Software
3.1
Software Setup
3.1.1
Software Installation
3.2
Software Overview
3.2.1
Launching the Software
3.2.2
Software Features
3.2.2.1
Low Level Configuration Page
3.2.2.2
High Level Configuration Page
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
Features
Configurable circuit to evaluate the DACx0508 and DACx0504 family of devices
Onboard VDD (5-V or 3.3-V) and VIO (5-V, 3.3-V, or 1.8-V) support via USB and on-board voltage regulators
Option for external reference voltage or on-board 2.5-V reference voltage
Trigger output is available for synchronous measurement
FT4232 easily writes to the DAC using the DAC805xxEVM GUI
External SPI connections available