SLAU927B June 2024 – November 2024 MSPM0G3507
The default pin configurations for PWM outputs are shown in Table 2-12. The required connections are six PWM output signals that send the commutation patterns for sensorless FOC motor control. TIMA includes features for motor control, such as complimentary PWM outputs with deadband, fault handling with <40ns response time, and repeat counters for configuring FOC loop rates.
TIMA0 is the preferred timer for motor control because it provides three complimentary pairs of PWM outputs from the same timer counter (such as TIMA0_C1 and TIMA0_C1N), but any TIMA0 or TIMA1 output pair can be used and cross-triggered to provide the six PWM output signals.
MSPM0 Pin | Function | DRV Connection | DRV Function |
---|---|---|---|
TIMA0_C0 | TIMA0 channel 0 output pin | INHA | Phase A high side PWM input |
TIMA0_C0N | TIMA0 channel 0 complimentary output pin | INLA | Phase A low side PWM input |
TIMA0_C1 | TIMA0 channel 1 output pin | INHB | Phase B high side PWM input |
TIMA0_C1N | TIMA0 channel 1 complimentary output pin | INLB | Phase B low side PWM input |
TIMA0_C2 | TIMA0 channel 2 output pin | INHC | Phase C high side PWM input |
TIMA0_C2N | TIMA0 channel 2 complimentary output pin | INLC | Phase C low side PWM input |