SLAU928 May 2024 MSPM0L2228
Designator |
Quantity |
Value |
Description |
Part Number |
Manufacturer |
---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
Printed Circuit Board |
||
C1 |
1 |
1µF |
CAP, CERM,, X7R, AEC-Q200 Grade 1, 0603 |
EMK107B7105KAHT |
Taiyo Yuden |
C2, C46, C47, C48, C49, C50 |
6 |
0.47 uF |
CAP, CERM, , +/- 10%, X5R, 0402 |
GRM155R60J474KE19D |
Murata |
C3, C6 |
2 |
10uF |
CAP, CERM, 10uF, 6.3V, +/- 20%, X5R, 0603 |
GRM188R60J106ME84 |
Murata |
C4, C7 |
2 |
0.1uF |
CAP, CERM, 0.1uF, 50V, +/- 20%, X5R, 0402 |
GRM155R61H104ME14D |
Murata |
C8 |
1 |
0.01uF |
CAP, CERM, 0.01uF, 16V, +/- 10%, X5R, 0402 |
GRM155R61C103KA01D |
Murata |
C10, C12 |
2 |
18pF |
CAP, CERM, 18pF, 50V,+/- 5%, C0G/NP0, 0402 |
CL05C180JB5NNNC |
Samsung |
C11, C13 |
2 |
22pF |
CAP, CERM, 22pF, 50V, +/- 5%, C0G/NP0, 0402 |
GRM1555C1H220JA01D |
Murata |
C14, C18, C19, C21, C25, C28, C29, C34, C39, C40, C45 |
11 |
0.1uF |
CAP, CERM, 0.1uF, 6.3V, +/- 10%, X7R, 0402 |
GRM155R70J104KA01D |
Murata |
C15, C16, C17, C23, C27 |
5 |
0.01uF |
CAP, CERM, 0.01uF, 25V, +/- 10%, X7R, 0402 |
GRM155R71E103KA01D |
Murata |
C20, C22, C26, C53 |
4 |
1uF |
CAP, CERM, 1uF, 25V, +/- 10%, X5R, 0402 |
C1005X5R1E105K050BC |
TDK |
C24, C54 |
2 |
2.2uF |
CAP, CERM, 2.2uF, 6.3V, +/- 10%, X5R, 0402 |
GRM155R60J225KE95D |
Murata |
C30, C31 |
2 |
12pF |
CAP, CERM, 12pF, 50V, +/- 5%, C0G/NP0, 0402 |
GRM1555C1H120JA01D |
Murata |
C32, C35 |
2 |
33pF |
CAP, CERM, 33pF, 50V, +/- 5%, C0G/NP0, 0402 |
GRM1555C1H330JA01D |
Murata |
C33, C37 |
2 |
4.7uF |
CAP, TA, 4.7uF, 16V, +/- 10%, 4 ohm, SMD |
TAJA475K016RNJ |
AVX |
C36 |
1 |
1000pF |
CAP, CERM, 1000pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
GCM155R71H102KA37D |
Murata |
C38, C44 |
2 |
4.7uF |
CAP, CERM, 4.7uF, 16V, +/- 10%, X5R, 0603 |
GRM188R61C475KAAJ |
Murata |
C41 |
1 |
47uF |
CAP, CERM, 47uF, 6.3V, +/- 20%, X5R, 0603 |
GRM188R60J476ME15D |
Murata |
C42, C43 |
2 |
0.22uF |
CAP, CERM, 0.22uF, 16V, +/- 10%, X7R, 0402 |
GRM155R71C224KA12D |
Murata |
C51 |
1 |
2.2uF |
CAP, CERM, 2.2uF, 10V, +/- 10%, X5R, 0603 |
C0603C225K8PACTU |
KEMET |
C52 |
1 |
3300pF |
CAP, CERM, 3300pF, 50V, +/- 10%, X7R, 0402 |
GRM155R71H332KA01D |
Murata |
D1, D2 |
2 |
Diode, Schottky, 40V, 0.12A, AEC-Q101, SOT-323 |
BAS40-05W,115 |
Nexperia |
|
DS1 |
1 |
GDH-1638WP |
GDH-1638WP |
Xiamen Ocular Optics |
|
IC1 |
1 |
2.7-4V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-Low Enable, Comm. Temp., DBV0005A (SOT-23-5) |
TPS2102DBVR |
Texas Instruments |
|
IC2, U3 |
2 |
Low-Capacitance + / - 15 kV ESD Protection Array for High-Speed Data Interfaces, 6 Channels, -40℃ to +85℃, 8-pin UQFN (RSE), Green (RoHS & no Sb/Br) |
TPD6E004RSER |
Texas Instruments |
|
IC3 |
1 |
ESD-Protection Array for High-Speed Data Interfaces, 4 Channels, -40℃ to +85℃, 6-pin SON (DRY), Green (RoHS & no Sb/Br) |
TPD4E004DRYR |
Texas Instruments |
|
IC4 |
1 |
500mA, Adjustable, Low Quiescent Current, Low-Noise, High-PSRR, Single-Output LDO Regulator, DRB0008A (VSON-8) |
TPS73533DRBT |
Texas Instruments |
|
J1, J2, J4, J5, J6 |
5 |
Header, 100mil, 2x1, Tin, TH |
90120-0122 |
Molex |
|
J3 |
1 |
Receptacle, 2.54mm, 10x2, Tin, TH |
SSQ-110-03-T-D |
Samtec |
|
J7 |
1 |
Receptacle, 2.54mm, 10x2, Tin, TH |
SSQ-110-03-T-D |
Samtec |
|
J8, J9, J12, J13 |
4 |
Header, 100mil, 3x1, Tin, TH |
PEC03SAAN |
Sullins |
|
J14 |
1 |
Header, 100mil, 10x2, Gold, TH |
TSW-110-07-G-D |
Samtec |
|
J15, J16 |
2 |
Header(Shrouded), 1.27mm, 5x2, Gold, SMT |
FTSH-105-01-L-DV-K |
Samtec |
|
J17 |
1 |
Micro USB 5F B Type Smt |
YM-02-07-D-23 |
Yang Ming |
|
L1 |
1 |
Inductor, Wirewound, Ceramic, 2.2uH, 0.89A, 0.13 ohm, SMD |
CBC2518T2R2M |
Taiyo Yuden |
|
LED1, LED3 |
2 |
Red |
LED, Red, SMD |
BR1111C-TR |
Stanley Electric Co., LTD |
LED2 |
1 |
Green |
LED, Green, SMD |
LTST-C190GKT |
Lite-On |
LED4 |
1 |
RGB |
LED, RGB, SMD |
19-337/R6GHBHC-A01/2T |
Everlight |
MSP1 |
1 |
MSP432E401YTPDT, PDT0128A (TQFP-128) |
MSP432E401YTPDTR |
Texas Instruments |
|
MSP2 |
1 |
MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller, RSA0016B (VQFN-16) |
MSP430G2452IRSA16R |
Texas Instruments |
|
R1, R35, R52, R53 |
4 |
0 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo |
R2, R5 |
2 |
47k |
RES, 47 k, 5%, 0.063 W, 0402 |
CRCW040247K0JNED |
Vishay / Dale |
R6 |
1 |
100k |
Res Thin Film 0402 100K Ohm 0.1% 1/16W ±25ppm/°C Molded SMD Punched Carrier T/R |
ERA-2AEB104X |
Panasonic |
R7, R8, R9, R17 |
4 |
1k |
RES, 1.0 k, 5%, 0.063 W, 0402 |
CRCW04021K00JNED |
Vishay / Dale |
R11 |
1 |
100 |
RES, 100, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW0402100RJNED |
Vishay / Dale |
R12, R13, R38 |
3 |
470 |
RES, 470, 5%, 0.063 W, 0402 |
CRCW0402470RJNED |
Vishay / Dale |
R14, R57, R58 |
3 |
10k |
RES, 10 k, 5%, 0.063 W, 0402 |
CRCW040210K0JNED |
Vishay / Dale |
R15 |
1 |
4.87k |
RES, 4.87 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW04024K87FKED |
Vishay / Dale |
R16 |
1 |
100 |
RES, 100, 5%, 0.063 W, 0402 |
CRCW0402100RJNED |
Vishay / Dale |
R18 |
1 |
51 |
RES, 51, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
CRCW040251R0JNED |
Vishay / Dale |
R19, R20, R26, R27, R34, R37, R55 |
7 |
220k |
RES, 220 k, 1%, 0.0625 W, 0402 |
RC0402FR-07220KL |
Yageo |
R21, R51 |
2 |
3.3k |
RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2RKF3301X |
Panasonic |
R22 |
1 |
2.2k |
RES, 2.20 k, 1%, 0.063 W, 0402 |
CRCW04022K20FKED |
Vishay / Dale |
R23 |
1 |
6.81k |
RES, 6.81 k, 1%, 0.063 W, 0402 |
CRCW04026K81FKED |
Vishay / Dale |
R24, R25 |
2 |
4.7k |
RES, 4.7 k, 5%, 0.063 W, 0402 |
CRCW04024K70JNED |
Vishay / Dale |
R28, R29, R32 |
3 |
47k |
RES, 47.0 k, 1%, 0.0625 W, 0402 |
RC0402FR-0747KL |
Yageo |
R30 |
1 |
820 |
RES, 820, 1%, 0.063 W, 0402 |
RC0402FR-07820RL |
Yageo |
R31 |
1 |
470 |
RES, 470, 5%, 0.063 W, 0402 |
CRCW0402470RJNED |
Vishay / Dale |
R39 |
1 |
220 |
RES, 220, 5%, 0.063 W, 0402 |
CRCW0402220RJNED |
Vishay / Dale |
R40, R41 |
2 |
330 |
RES, 330, 5%, 0.063 W, 0402 |
CRCW0402330RJNED |
Vishay / Dale |
R47, R48 |
2 |
4.7k |
RES, 4.7 k, 5%, 0.1 W, 0603 |
RC0603JR-074K7L |
Yageo |
R49, R50 |
2 |
2.2k |
RES, 2.2 k, 5%, 0.1 W, 0603 |
RC0603JR-072K2L |
Yageo |
R54 |
1 |
330k |
RES, 330 k, 1%, 0.0625 W, 0402 |
RC0402FR-07330KL |
Yageo |
R56 |
1 |
1M |
RES, 1.00dM, 1%, 0.063W, 0402 |
CRCW04021M00FKED |
Vishay / Dale |
R? |
1 |
3k |
RES, 3.00 k, 1%, 0.1 W, 0603 |
RC0603FR-073KL |
Yageo |
S1, S2, S3 |
3 |
Switch, SPST, 0.05A, 12 VDC, SMD |
1188E-1K2-V-TR |
Diptronics |
|
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J16, SH-J17 |
17 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
Samtec |
|
T1 |
1 |
MOSFET, P-CH, -20 V, -0.82 A, SOT-323 |
DMG1013UW-7 |
Diodes Inc. |
|
T2 |
1 |
Transistor, NPN, 45V, 0.1A, SOT-323 |
BC850CW,115 |
NXP Semiconductor |
|
U1 |
1 |
MSPM0L2228TPN |
MSPM0L2228TPN |
Texas Instruments |
|
U2 |
1 |
Precision Micropower Shunt Voltage Reference, 0.5% accuracy, 2.5V, 15ppm / ℃, 15mA, -40℃ to 85℃, 5-pin SC70 (DCK), Green (RoHS & no Sb/Br) |
LM4040C25IDCKR |
Texas Instruments |
|
USB1 |
1 |
Cable, USB-A to micro USB-B, 0.3m |
AK67421-0.3 |
Assmann |
|
Y1 |
1 |
Crystal, 32.768KHz, 12.5pF, SMD |
X1A0001410014 |
Epson |
|
Y2 |
1 |
Crystal, 32MHz, 10pF, SMD |
Q22FA1280009200 |
Epson |
|
Y3 |
1 |
Crystal, 16MHz, 8pF, SMD |
NX3225GA-16.000M-STD-CRG-1 |
NDK |