SLAU942
July 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Hardware Setup
2.1.1
Hardware Theory of Operation
2.1.2
Jumper Definitions
2.1.3
Connector Definitions
2.1.4
Test Points
2.2
Hardware Overview
2.2.1
Electrostatic Discharge Caution
2.2.2
Connecting the FT4232 Digital Controller
3
Software
3.1
Software Setup
3.1.1
Software Installation
3.2
Software Overview
3.2.1
Launching the Software
3.2.2
Software Features
3.2.2.1
Low Level Configuration Page
3.2.2.2
High Level Configuration Page
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
Configurable circuit to evaluate the
DAC81416
On-board VDD (5V) and VIO (3.3V or 1.8V) support via USB
On-board FT4232 easily writes to the DAC using the
DAC81416-08EVM
GUI
External SPI connections available