SLAU942 July 2024 DAC61408 , DAC61416 , DAC71408 , DAC71416 , DAC81408 , DAC81416
The DAC81416-08EVM is an easy-to-use platform to evaluate the functionality and performance of the DAC81416 and DAC81408 devices. The board comes with the DAC81416 installed. The DAC81416-08EVM has optional circuits and jumpers to configure the device for different applications.