SLAU942 July 2024
Table 3-6 shows the power connector definitions of the DAC81416-08EVM.
Designator | Definition |
---|---|
J1 | Ground |
J2 | DAC81416 VDD supply (4.5V to 5.5V) |
J3 | DAC81416 VCC supply (9V to 41.5V) |
J4 | DAC81416 VSS supply (−21.5V to 0V) |
J5 | DAC81416 VIO supply (1.7V to 5.5V) |
J17 | USB connector |
Table 3-3 shows the output connector definitions for the DAC81416-08EVM. All of the SMAs are unpopulated by default.
Designator | Definition |
---|---|
J11 | OUT4 SMA |
J14 | OUT5 SMA |
J15 | OUT7 SMA |
J16 | OUT6 SMA |
J19 | SMA connector for the FT4232 trigger output |
Table 3-4 shows the DAC output header J10 definitions for the DAC81416-08EVM.
Pin | Definition |
---|---|
1 | OUT0 |
3 | OUT1 |
5 | OUT2 |
7 | OUT3 |
9 | OUT4 |
11 | OUT5 |
13 | OUT6 |
15 | OUT7 |
17 | OUT8 |
19 | OUT9 |
21 | OUT10 |
23 | OUT11 |
25 | OUT12 |
27 | OUT13 |
29 | OUT14 |
31 | OUT15 |
2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32 | Ground |