SLAU942 July 2024 DAC61408 , DAC61416 , DAC71408 , DAC71416 , DAC81408 , DAC81416
To connect the FT4232 digital controller on the EVM board to the PC, align and firmly connect the USB connector to the J17 connector. Verify the connection is snug; a loose connection can cause intermittent operation. J18 must be have a jumper to connect the FT4232 to the DAC81416. A 100 mil header (J9) is available for external communication. Table 3-6 lists the J9 pin definitions. To use external communication, disconnect jumper J18 to remove the connection to the FT4232 controller.
Designator | Definition |
---|---|
1 | DAC81416 SCLK |
3 | DAC81416 SDO |
5 | DAC81416 SDI |
7 | DAC81416 CS |
9 | DAC81416 LDAC |
11 | DAC81416 CLR |
13 | DAC81416 RST |
15 | DAC81416 ALMOUT |
2, 4, 6, 8, 10, 12, 14, 16 | Ground |