SLAU947 October 2024
LP-MSPM0G3519 has many hardware features, which allow the user full access to the MSPM0G3519 pins, while still providing onboard connectivity for easy use. Shunt connections provide a way for the user to easily change LaunchPad configuration. The location of these shunts is shown in Figure 2-1. The connection of each shunt is described in Table 2-1. The default configuration is to have all shunts populated.
Jumper | Description | Default Setting | Connected Signal |
---|---|---|---|
J1-J4 | BoosterPack Header Block 1 | Unpopulated | BoosterPack standard connection for pins 1-40 |
J5-J8 | BoosterPack Header Block 2 | Unpopulated | BoosterPack standard connection for pins 41-80 |
J9 | 5V Power Header | Unpopulated | Additional pin connections for GND and 5V |
J10 | 3.3V Power Header | Unpopulated | Additional pin connections for GND and 3.3V |
J11 | QEI Interface | Unpopulated | Interface connection for QEI standard |
J12 | PA10 Function Selector | Populated: Left and center (2-3) | Selects the connection for PA10 between the XDS110 UART TX and the boosterpack connection |
J13 | PA11 Function Selector | Populated: Left and center (2-3) | Selects the connection for PA11 between the XDS110 UART RX and the boosterpack connection |
J14 | I2C Pull-up | Populated | I2C SDA Pull-up for PC3 |
J15 | I2C Pull-up | Populated | I2C SCL Pull-up for PC2 |
J16 | Open Drain Pull-up Selector | Populated: Top and Center (1 - 2) | Pull-up selector for 3.3 or 5V connection for PA0 |
J17 | Open Drain Pull-up Selector | Populated: Top and Center (1 - 2) | Pull-up selector for 3.3 or 5V connection for PA1 |
J18 | Red LED | Populated | Connects PA0 to the Red LED |
J19 | RGB (Blue) LED | Populated | Connects PB22 to the RGB (Blue) LED |
J20 | RGB (Red) LED | Populated | Connects PB26 to the RGB (Red) LED |
J21 | RGB (Green) LED | Populated | Connects PB27 to the RGB (Green) LED |
J22 | BSL Invoke | Populated | Connects PA18 to the S1 button. |
J23 | S2 Jumper | Populated | Connects PB3 to the S2 button. |