SLAU949
September 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup and Operation
2.2
Pin Configuration of Opto-emulators
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout and 3D Diagram
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Platform for complete evaluation of opto-emulators with different package footprint options
Break-away design allows for easy separation of board footprints
Test points and jumper options
Passives and footprints for basic modifications included
One channel diode-emulator input
Robust isolation barrier