SLAZ102AB October 2012 – May 2021 CC430F6137
LCDB Module
Functional
LCDFRMIFG set erroneously when LCDON changed from 1 to 0
The LCD_B frame interrupt flag (LCDFRMIFG) can be set erroneously when the interrupt is enabled ((LCDFRMIE = 1) and the LCD_B module is switched off (LCDON changed from 1 to 0).
Disable the frame interrupt before switching off the LCD_B module.