SLAZ160J October 2012 – May 2021 MSP430F2121
Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev L | Rev K | Rev J | Rev I | Rev H | Rev G | Rev E | Rev D | Rev C |
---|---|---|---|---|---|---|---|---|---|
BCL6 | ✓ | ✓ | |||||||
BCL8 | ✓ | ✓ | |||||||
BCL9 | ✓ | ✓ | ✓ | ✓ | |||||
BCL10 | ✓ | ✓ | ✓ | ✓ | |||||
BCL11 | ✓ | ✓ | ✓ | ✓ | |||||
BCL12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
BCL13 | ✓ | ✓ | ✓ | ✓ | ✓ | ||||
BCL14 | ✓ | ✓ | ✓ | ✓ | ✓ | ||||
CPU5 | ✓ | ||||||||
CPU11 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
CPU14 | ✓ | ✓ | |||||||
CPU45 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH17 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH18 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH19 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH20 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH22 | ✓ | ✓ | ✓ | ✓ | |||||
FLASH24 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH27 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH36 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
PORT8 | ✓ | ✓ | |||||||
PORT10 | ✓ | ✓ | ✓ | ✓ | |||||
SYS15 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA21 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TAB22 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
XOSC5 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
XOSC8 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |