Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev J | Rev I | Rev H | Rev G | Rev F | Rev E | Rev D |
---|---|---|---|---|---|---|---|
BCL12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
BCL13 | ✓ | ✓ | ✓ | ||||
BCL16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
CPU14 | ✓ | ✓ | |||||
CPU45 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH21 | ✓ | ||||||
FLASH22 | ✓ | ✓ | |||||
FLASH24 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH26 | ✓ | ||||||
FLASH27 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
FLASH36 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
JTAG13 | ✓ | ||||||
PORT10 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
SYS15 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA12 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TA21 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TAB22 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TB2 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TB16 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
TB24 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI16 | ✓ | ✓ | |||||
USCI20 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI21 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI22 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI23 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI24 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI25 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI26 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI27 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI30 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI34 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI35 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
USCI40 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
XOSC5 | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
XOSC8 | ✓ | ✓ | ✓ | ✓ |